Publish your products
Kichler 42890NI Brinley 8 Light Chandelier
Kichler 42890NI Brinley 8 Light Chandelier
    Archived

    Kichler 42890NI Brinley 8 Light Chandelier

    The Brinley 8 Light Linear Chandelier in Brushed Nickel finish makes a brilliant statement with this fresh take on farmhouse style. Whether it's over your dining table or kitchen island, this chandelier, measuring 10.25" wide and 7.75" tall, floods your gathering place with an ambient glow. The Olde Bronze® finish adds a warm, rustic touch. Use the adjustable cord with a max. length of 25.5" to customize the look. Add vintage filament 100 watt (max.) bulbs for charming detail.

    • Brighten your room with a modern, industrial inspired design that brings farmhouse flair to the forefront of vintage and transitional décor.
    • Style your space with one focal point or pair with other fixtures from the collection. Adjustable cord length provides the ability to customize your look.
    • The 8 light linear chandelier Brinley is perfect above a dining room or kitchen table.Looks amazing when paired with pendants from the same collection.
    • Takes eight medium E26 up to 100W bulb equivalent and can use Vintage Filament Bulb (4071CLR)
    • The clear glass provides a beautiful, ambient lighting to the entire room. Think of it as a foundation or a canvas upon which to paint a distinctive lighting picture. It’s a beautiful light source in your living space.
    • CSA UL Listed Dry. A dry location is an indoor area that is not normally subject to dampness.
    • Sloped ceiling adaptable. This fixture can use Vintage Filament Bulb (4071CLR).
    • What's in the Box: (1) Mounting Plate, Plate Mounting Screws, Lock up Knobs, Wire Nuts and (8) Glass Shades. Bulb(s) not included.

    As Featured on Amazon.com

    #KichlerLighting #Chandelier

    Specification

    • Certifications/Qualifications
      Location Rating: Dry

      Dimensions
      Base Backplate: 25.50 X 8.00
      Weight: 15.62 LBS
      Height: 7.75"
      Length: 25.50"
      Overall Height: 124.00"
      Width: 10.25"

      Mounting/Installation
      Interior/Exterior: Interior
      Mounting Style: Cord
      Mounting Weight: 10.67 LBS

      Primary Lamping
      Lamp Included: Not Included
      Lamp Type: A19
      Light Source: Incadescent
      Max or Nominal Watt: 100W
      # of Bulbs/LED Modules: 8
      Socket Type: Medium

      Product/Ordering Information
      Finish: Brushed Nickel
      UPC: 783927440806

      Specifications
      Diffuser Description: Clear
      Material: STEEL

    Technical specification
    • Unique ref.Kichler-42890NI-Brinley-8-Light-Chandelier
    • Product familyIndoor Lighting
    • Product groupChandelier
    • TypeDocumentation (info)
    • Date of publishing2019-03-26
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit