Publish your products
Kichler 43675OZ Shailene Glass Semi Flush Ceiling Light
Kichler 43675OZ Shailene Glass Semi Flush Ceiling Light
    Archived

    Kichler 43675OZ Shailene Glass Semi Flush Ceiling Light

    The straight lines and up-sized satin etched glass of this Olde Bronze 3 light semi flush ceiling light from the Shailene Collection create the perfect casual look for the updated urban lifestyle.

    As Featured on Amazon.com

    #KichlerLighting #SemiFlushCeilingLight

    Specification

    • Certifications/Qualifications
      Location Rating: Dry

      Dimensions
      Base Backplate: 5.00 DIA
      Weight: 4.73 LBS
      Height: 10.00"
      Width: 14.00"

      Mounting/Installation
      Interior/Exterior: Interior
      Mounting Style: Semi-Flush
      Mounting Weight: 2.62 LBS

      Primary Lamping
      Lamp Included: Not Included
      Lamp Type: A19
      Light Source: Incadescent
      Max or Nominal Watt: 100W
      # of Bulbs/LED Modules: 3
      Socket Type: Medium

      Product/Ordering Information
      Finish: Bronze
      UPC: 783927443869

      Specifications
      Diffuser Description: Satin Etched
      Material: STEEL
      Shade Description: WHITE MICRO-FIBER
      Shade Dimensions: 14.00 DIA X 4.50
      Shade Included: Yes

    Technical specification
    • Unique ref.Kichler-43675OZ-Shailene-Glass-Semi-Flush-Ceiling-Light
    • Product familyIndoor Lighting
    • Product groupFlush Mount
    • TypeDocumentation (info)
    • Date of publishing2019-03-26
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit