Publish your products
Kinesurf Nova  90 x 90 - Shower tray
Kinesurf Nova  90 x 90 - Shower tray
Kinesurf Nova  90 x 90 - Shower tray
Kinesurf Nova  90 x 90 - Shower tray
Kinesurf Nova  90 x 90 - Shower tray
Kinesurf Nova  90 x 90 - Shower tray
Kinesurf Nova  90 x 90 - Shower tray
    KINEDO

    Kinesurf Nova 90 x 90 - Shower tray

    Square ultra-low profile shower tray for surface-mounted or recessed installation

    Specification
      • Smooth matte finish (4 colors)
      • Extra-flat horizontal drain (25 L/min) swiveling 360°
      • Matching metal drain grate
      • Cuttable and drillable along the edges if required for panel installation
      • Flat underside of the tray (outside the drain area): reduced recess zone
      • Optional adjustable foot kit allowing total height of 10.5 to 14.5 cm
      • Tray (PN24 version) compliant with the new zero-threshold regulation (tray evaluated and referenced in the wedi sealing kit ATEX)
    Technical specification
    • Unique ref.KIN010002
    • Product familyThe shower
    • Product groupShower trays
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Material mainAcrylic
    • Material secondaryStainless steel
    Classification
    • BIMobject CategorySanitary - Shower trays

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City