Publish your products
Kinerock carré/square - Shower tray
Kinerock carré/square - Shower tray
Kinerock carré/square - Shower tray
Kinerock carré/square - Shower tray
Kinerock carré/square - Shower tray
Kinerock carré/square - Shower tray
Kinerock carré/square - Shower tray
Kinerock carré/square - Shower tray
    KINEDO

    Kinerock carré/square - Shower tray

    Extra thin square shower tray made with Biolex. 

    Specification
      • Mineral-textured finish
      • 5 colors: white, anthracite gray, stone gray, black, or sand
      • Extra-flat horizontal drain (24 L/min) with matching metal drain grate included
      • Very high natural slip resistance, slip rating: PN24
      • Cuttable and drillable along the edges if required for panel installation
      • Optional adjustable foot kit allowing total height of 9.5 to 14 cm
    Technical specification
    • Unique ref.KIN040012
    • Product familyThe shower
    • Product groupShower trays
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryAcrylic
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitleShower and Dressing Compartments
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City