Publish your products
Kinediva - Shower tray
KINEDO

Kinediva - Shower tray

The Kinediva is elegance personified with its modern design and unique lateral water flow design which ensures efficient drainage. This designer tray with extra-flat waste cover offers an original look of sophistication.

Specification
    • Available in 3 colours: White, beige and marine blue
    • Finish: Smooth matte appearance
    • Thickness: 35 mm
    • Shape: square and rectangle
    • Colour co-ordinated linear type waste with matching drain cover (24l/m)
    • Cuttable on four sides
    • Beige and marine blue colour options are tested to PN12
    • White option tested to PN18

Technical specification
  • Unique ref.Kinediva
  • Product familyThe shower
  • Product groupShower trays
  • TypeObject (single object)
  • Date of publishing2026-05-27
  • Edition number1
  • Height (mm)35
  • Width (mm)800
  • Depth (mm)1800
Related
  • Material main1C Polyurethane
  • Material secondaryComposite
  • Designed inFrance
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Shower trays

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City