Publish your products
Kingspan Therma TF70 Floorboard
Kingspan Therma TF70 Floorboard
    Archived

    Kingspan Therma TF70 Floorboard

    Therma is an insulation board made of PIR rigid insulation foam. A synthetic resin with an almost fully closed cell structure. Because of the dense structure, high insulation values can be achieved with minimal thicknesses. PIR also has a high compressive strength and is therefore extremely suitable for roof applications. Because of the light weight, Therma is easy-to-install. Therma is applicable for multiple construction element like roofs, walls and floors in both housing and utility building types.
    Technical specification
    • Unique ref.therma-tf70-floorboard
    • Product familyInsulation
    • Product groupInsulation board
    • TypeObject (single object)
    • Date of publishing2016-04-04
    • Edition number1
    • Height (mm)600
    • Width (mm)1200
    Related
    • Material mainInsulation
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationBuilding Element
    • UNSPSC nameInsulation
    • UNSPSC code3014