We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

177 CM Freezer

Unique ref.: KCBFS-18602
Brand: KitchenAid
Product family: Refrigerators & Freezers
Product group: Freezers
Width (mm): 557
Height (mm): 1771
Depth (mm): 545
Date of publishing: 2018-09-26
Edition number: 3
Type: Object (single object)
Download (10)
KitchenAid's new European Side-by-Side model composed of upright fridge and freezer. The Class A++ single-door freezer with a total capacity of 210 litres offers Pro Fresh Sensor technology, an antibacterial filter.

The Class A++ single-door freezer with a total capacity of 210 litres offers the shock freezer and Frost free system functions.
The KitchenAid shock freezer delivers on our promise of professional performances. It cools or freezes preserving the aroma, taste and nutritional value of the food with its two professional functions: Blast Chilling and Shock Freezing. The Blast Chilling function reduces the temperature of oven-hot cooked food to +3°C, good for those recipes where you need to stop the cooking of the ingredients directly. Shock Freezing quickly lowers the food’s core temperature to -18°C, good for the texture, taste, nutrition and colour of the ingredients to cook them later.

Are you looking for a creative solution? Match this Freezer with the refrigerator KCBNS 18602 to create Side-by-Side configuration. These 2 products are designed for European-style kitchens with features to match your every wish.


Material main: Steel
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 58

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_31_29
Uniclass 2015 Description: Freezer cabinets
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 33 11
OmniClass Title: Residential Freezers
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Body Material Steel
Colour White
Depth 545 mm
Front Material Steel
Height 1771 mm
Voltage 220-240
Width 557 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White

All BIM objects are real products from real manufacturers confirmed and approved