We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MEKA (Fixed Window)

Unique ref.: meka
Brand: Klas1
Product family: Windows
Product group: Meka
Width (mm): 5000
Height (mm): 5000
Depth (mm): 205
Date of publishing: 2016-02-29
Edition number: 1
Type: Object (single object)
Download (2)
Klas1 Windows are a premium manufacturer of high quality movable insulated windows. We are specialized in prominent architectural sites and high quality leisure destinations.

Klas1 windows are all built to a solidly opening design, typically with only two washable surfaces, and in some cases just one! Klas1 windows are suitable for the most demanding applications. Our windows are slender, offer an attractive light and great convenience as priority.

Klas1 windows meet demanding customer requirements, whether in their insulating abilities, protection from solar radiation, thermal protection, security, or the insulation of sound.

Products maximum measurments (Width/Depth/Height): 5000 mm / 205 mm /5000 mm

With a normal construction:
Width can vary from 290 mm to 3560 mm
Height can vary from 170 mm to 2760 mm

Frame depth options are: 110 mm, 130 mm, 170 mm and 205 mm
Frame material is solid wood the outside is protected with Aluminium cover.


Material main: Glass
Material secondary: Wood
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 30

BIMobject Category: Windows - Fixed Frames
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®