Publish your products
LE-ZNA4 - Wedge anchor
LE-ZNA4 - Wedge anchor
LE-ZNA4 - Wedge anchor

    LE-ZNA4 - Wedge anchor

    3.7 out of 5 stars3.7(6 reviews)

    LE-ZNA4
    M8, M10, M12, M16

    Powerful mechanical anchor for static, quasi-static and seismic loads, designed for setting in both cracked or uncracked concrete.

    SUBSTRATES
    Normal weight cracked or uncracked concrete, reinforced or unreinforced of strength class from C20/25 to C50/60

    BOLT MATERIAL
    Carbon steel

    CORROSION PROTECTION
    • Galvanized

    WEDGE MATERIAL
    • Stainless steel A4

    NUT AND WASHER MATERIAL
    • Galvanized carbon steel

    INSTALLATION METHOD
    • Push-through installation

    APPLICATION
    • Installation of facade steel substructures in non-aggressive environments.
    • Machine and device installation.
    • Installation of railings, handrails, balustrades inside buildings.
    • Anchoring of base plates, consoles, cantilevers, cable trays in dry internal conditions.
    • Fixing of steel construction to concrete structural components in dry internal conditions inside the buildings

    Specification
    • Galvanized steel + Stainless steel A4

           Type     Length range:
      M8     LE-ZNA4     60 - 155 mm
      M10     LE-ZNA4     85 - 155 mm
      M12     LE-ZNA4     85 - 165 mm
      M16     LE-ZNA4     105 - 165 mm


      Basic parameters

      Parameter      Value
      Material      Stainless steel A4
      Head type      Hexagonal nut
      Fire resistance      R30 to R120
    Technical specification
    • Unique ref.le-zna4-wedge-anchor
    • Product familyAnchors
    • Product groupWedge anchors
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    Related
    • Material mainCarbon Steel
    • Material secondaryStainless steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Anchors & Fixings
    • IFC classificationMechanical Fastener
    • Uniclass 2015 CodePr_20_29_03_97
    • Uniclass 2015 DescriptionWedge anchors
    • OmniClass Number23-13 23 11 15 11
    • OmniClass TitleExpansion Anchors

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom