WCF-PESF / WCF-PESF-E MONT BLANC for low and medium loads
Polyester is a low to medium performance level, cost effective, general purpose two-component (10:1 ratio), styrene-free chemical anchoring system with unsaturated polyester as chemical base, that has been formulated for anchoring in a wide variety of building materials. Ideal for standard DIY applications in uncracked concrete and masonry substrates.
SUBSTRATES
• Uncracked concrete (option 7) C20/25 to C50/60.
• Reinforced and non-reinforced concrete.
• Dry, wet concrete and flooded holes (Cat 2).
• Masonry substrate.
INSTALLATION TEMPERATURE RANGE
WCF-PESF-410 - for normal installation conditions: 5°C to 30°C
WCF-PESF-E-410 - for summer (tropical) installation conditions: 10°C to 45°C
WCF-PESF-C-410 - for winter installation conditions: -10°C to 30°C
CARTRIDGE SIZE
WCF-PESF-E-300 - 300 ml
WCF-PESF-410 - 410 ml
WCF-PESF-E-410 - 410 ml
APPROVED STEEL ELEMENTS
• Threaded rods M8-M24 made of galvanized steel grades: 5.8, 8.8, 10.9;
• Threaded rods M8-M24 made of stainless steel grades: A2-70, A4-70, A4-80;
• Threaded rods M8-M24 made of HCR steel: 1.4529 and 1.4565;
• Galvanized or hot-dip galvanized rods and thermodiffusion galvanized bars;;
APPLICATIONS
• Anchoring of base plates, brackets, consoles when load-bearing capacity is less critical.
• Fastenings in safety related non-structural applications e.g. handrails, guard rails, canopies, cantilevers, etc.
• DIY anchoring applications into wide variety of building materials e.g. sanitary ware, fencing, gates, boilers, bicycle racks, awnings, etc.
• Design method according to EOTA Technical Report TR029, EN-1992-4:2018 and ETAG 029/Annex C/Design method A.
STYRENE-FREE
Being free of styrene is well suited and safe for use indoors and in confined spaces.
NO STRESS IN SUBSTRATE DURING INSTALLATION
By avoiding mechanical expansion, they do not introduce during installation stress into the substrate and can be installed close to each other and to substrate edges.
FAST CURING
Resin is designed to cure fast so you can load the fastening point earlier.
CONTENT 410 ml - COAXIAL CARTRIDGE
Increased volume - 410 ml for larger work scopes, the coaxial cartridge allows for easier portioning and allows for use of every cm3 of the product.
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |