Publish your products
Katalyst 300mm Ceiling Arm

Katalyst 300mm Ceiling Arm

Chrome plated brass construction for strength, durability and a high quality finish. Features concealed fixings for an elegant finish.
Specification
  • Designed to accompany any of the Katalyst Rainhead showerheads Securely attaches the showerhead to the ceiling and restricts movement Solid brass construction ensures durability and reliability Ceiling mount installation
Technical specification
  • Unique ref.KATALYST300CEILINGARM
  • TypeObject (single object)
  • Date of publishing2020-03-17
  • Edition number1
  • Height (mm)300
  • Width (mm)57
  • Depth (mm)420
Related
  • Material mainBrass
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)0.3
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationRailing
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit