Publish your products
Coralais® Towel ring
Coralais® Towel ring
Coralais® Towel ring
    Kohler

    Coralais® Towel ring

    Extend the sleek, versatile design of Coralais throughout your bath or powder room with this towel ring. Distinguished by smooth, contemporary lines, this ring offers an attractive way to keep your guest towel conveniently located.

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Installation template and tools included

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-13435
    • Product familyTowel Ring
    • Product groupCoralais®
    • TypeObject (single object)
    • Date of publishing2023-09-09
    • Edition number1
    • Height (inches)8.03
    • Width (inches)3.66
    • Depth (inches)7.13
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • ETIM CodeEG017210
    • ETIM NameBathroom and washroom accessories/fittings
    • Uniclass 2015 CodePr_40_20_76_91
    • Uniclass 2015 DescriptionTowel rings
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars

    Region availability

    North America
    Canada
    Mexico
    United States