Publish your products
K-14275-BT Botanical Study™ Kathryn® Undermount bathroom sink
K-14275-BT Botanical Study™ Kathryn® Undermount bathroom sink
    Kohler

    K-14275-BT Botanical Study™ Kathryn® Undermount bathroom sink

    Inspired by a 16th-century Turkish design, Botanical Study features intricate line work of tulips and chrysanthemums winding together. The floral pattern paired with the rectangular Kathryn sink creates a casual, traditional feel. In a neutral palette that blends beautifully with natural materials and muted tones, this under-mount sink adds an alluring touch to your bath or powder room.

    FEATURES

    • Decorated with an intricate floral pattern on White background.
    • Rectangular basin.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Coordinates with other products with the Botanical Study design.

    Material

    • Vitreous china.

    Installation

    • Under-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-14275-BT
    • Product familySinks
    • Product groupKathryn®.
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)6.75
    • Width (inches)15.62
    • Depth (inches)19.75
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States