Publish your products
K-2005-R Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes and right-hand soap dispenser hole
K-2005-R Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes and right-hand soap dispenser hole
    Kohler

    K-2005-R Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes and right-hand soap dispenser hole

    Here's a wall-mount lavatory that can stand up to high-volume usage. Vitreous china construction offers years of durable performance. The ultra-thick enamel with high-gloss finish resists staining, scratching, and chipping to maintain its lustrous sheen and allow for easy cleaning. This Kingston lavatory has 4" centers and a right-hand soap dispenser drilling, and includes a wall hanger.

    FEATURES

    • Made from premium materials that withstand high-volume usage.
    • Constructed of vitreous china.
    • 21-1/4" x 18-1/8"
    • Wall-mount installation.
    • Faucet not included.
    • Includes wall hanger.
    • Includes soap dispenser drilling on right.
    • ADA-compliant when installed with K-13885 offset drain.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2005-R
    • Product familySinks
    • Product groupKingston™
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)12.25
    • Width (inches)18.12
    • Depth (inches)21.25
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States