Publish your products
K-20202-RA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange, and right-hand drain
K-20202-RA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange, and right-hand drain
    Kohler

    K-20202-RA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange, and right-hand drain

    Featuring a simple, crisp design, this Underscore alcove bath exudes refined style with contemporary flair. A slotted overflow drain allows for a luxuriously deep bath as you relax against the comfortable sloped backrest. This ADA-compliant bath offers a low step-over height for ease of access.


    FEATURES

    • Convenient 19-inch step-over height retains the same depth as a standard 21-inch bath.
    • Molded lumbar support offers extra comfort while bathing.
    • Slotted overflow allows for deep soaking.
    • Integral apron creates a clean, finished look.
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation.
    • Textured bottom surface.
    • Right-hand drain.
    • Requires K-7271 or K-7272 Clearflo slotted overflow bath drain (sold separately).

    Material

    • Acrylic

    Installation

    • Three-wall alcove.
    Technical specification
    • Unique ref.Kohler-K-20202-RA
    • Product familyBathtubs
    • Product groupUnderscore®
    • TypeObject (single object)
    • Date of publishing2019-08-30
    • Edition number1
    • Height (inches)20.25
    • Width (inches)32
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States