Publish your products
Memoirs® Stately 30" pedestal/console table bathroom sink
Memoirs® Stately 30" pedestal/console table bathroom sink
Memoirs® Stately 30" pedestal/console table bathroom sink
Memoirs® Stately 30" pedestal/console table bathroom sink
Memoirs® Stately 30" pedestal/console table bathroom sink
Memoirs® Stately 30" pedestal/console table bathroom sink
    Kohler

    Memoirs® Stately 30" pedestal/console table bathroom sink

    The Memoirs collection with Stately design draws its inspiration from traditional furniture and architectural elements. The crisp, clean lines and molded edges of this basin evoke the splendor of fine antiques. Pair this sink with the Memoirs pedestal or console table legs for a coordinated collection.

    Features

    • 8" (203 mm) widespread faucet holes
    • Elegant rectangular basin
    • Overflow drain
    • Combines with the K-2267 pedestal to create the K-2268-8 Memoirs pedestal sink
    • Combines with the K-30003 console table legs to create a Memoirs console table
    • Coordinates with other products in the Memoirs collection

    Material

    • Fireclay

    Installation

    • Console table or pedestal

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2269-8
    • Product familyBathroom Sinks
    • Product groupMemoirs®
    • TypeObject (single object)
    • Date of publishing2024-01-04
    • Edition number1
    • Height (inches)8.75
    • Width (inches)22.19
    • Depth (inches)30.69
    Related
    • Material mainFireclay
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States