Publish your products
K-2331-8 Chord® Wading Pool® Vessel bathroom sink with 8" widespread faucet holes
K-2331-8 Chord® Wading Pool® Vessel bathroom sink with 8" widespread faucet holes
K-2331-8 Chord® Wading Pool® Vessel bathroom sink with 8" widespread faucet holes
    Kohler

    K-2331-8 Chord® Wading Pool® Vessel bathroom sink with 8" widespread faucet holes

    A clean, understated rim and a flat bottom make the Chord sink a compelling contemporary choice for your bathroom. The shallow basin offers a sleek alternative to traditional designs.

    FEATURES

    • 8-inch center faucet holes.
    • Unique shallow basin.

    Material

    • Vitreous china.

    Installation

    • Vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2331-8
    • Product familySinks/Lavatories
    • Product groupChord®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)5.75
    • Width (inches)18.63
    • Depth (inches)16.81
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States