Publish your products
K-23690-LED Memoirs® 24" LED sconce
K-23690-LED Memoirs® 24" LED sconce
K-23690-LED Memoirs® 24" LED sconce
K-23690-LED Memoirs® 24" LED sconce
    Kohler

    K-23690-LED Memoirs® 24" LED sconce

    Inspired by elegant architecture and crown molding, this Memoirs lighting collection pairs perfectly with the KOHLER Memoirs Faucet & Fixture collections and was made with the quality you can expect from KOHLER Co.

    FEATURES

    • A perfect compliment to our Memoirs suite of products.
    • Frosted glass shades that perfectly diffuse the light, reducing glare in the bathroom.
    • Integrated LED.
    • Suitable for damp locations, per UL 1598.

    Material

    • Manufactured with quality materials and complimented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to match KOHLER faucet finishes.

    Installation

    • Installation hardware included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-23690-LED
    • Product familyLighting Fixture
    • Product groupMemoirs®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)9.37
    • Width (inches)24.18
    • Depth (inches)7.43
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States