Publish your products
K-2449 Archer® petite bathroom vanity cabinet
K-2449 Archer® petite bathroom vanity cabinet
K-2449 Archer® petite bathroom vanity cabinet
K-2449 Archer® petite bathroom vanity cabinet
    Kohler

    K-2449 Archer® petite bathroom vanity cabinet

    The Archer petite vanity cabinet features the versatile style of the Archer collection, with smooth lines and natural wood construction. Suitable for a variety of design motifs, this bathroom vanity showcases a beautiful and moisture-resistant finish that quietly complements a coordinating sink. A pull-out, 3/4-extension basket and bottom drawer provide ample storage space.

    FEATURES

    • Catalyzed polyurethane provides a durable moisture-resistant finish.
    • Pull-out basket and bottom drawer.
    • Requires K-2358 Archer 24-Inch sink basin.
    • Coordinates with other products in the Archer collection.
    • Some assembly required.

    Material

    • Maple solids and veneers.

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection. For more information go to www.P65Warnings.ca.gov/wood

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2449
    • Product familyFurniture
    • Product groupArcher®.
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)32.81
    • Width (inches)23
    • Depth (inches)18.31
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework

    Region availability

    North America
    Canada
    Mexico
    United States