Publish your products
K-2602-MU Rhythm® Oval Undermount bathroom sink with mirror finish
K-2602-MU Rhythm® Oval Undermount bathroom sink with mirror finish
    Kohler

    K-2602-MU Rhythm® Oval Undermount bathroom sink with mirror finish

    With a sleek under-mount design and elliptical shape, the Rhythm sink creates a striking statement in your bath or powder room. Stainless-steel construction makes this basin durable and easy to clean, while the Mirror finish provides a beautiful accent to your choice of a wall- or counter-mounted faucet.

    FEATURES

    • Elliptical basin with Mirror finish.
    • No faucet holes; requires wall- or counter-mount faucet.

    Material

    • Premium 20-gauge stainless steel.

    Installation

    • Under-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2602-MU
    • Product familySinks
    • Product groupRhythm®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)6.25
    • Width (inches)15.25
    • Depth (inches)23.12
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States