Publish your products
Components® Beverage faucet
Components® Beverage faucet
Components® Beverage faucet
Components® Beverage faucet
    Kohler

    Components® Beverage faucet

    Sleek and minimalist, the Components collection exudes calm sophistication. Strong, confident lines create bold and distinctive silhouettes accentuated by refined design details. The Components beverage faucet melds this very style with an integrated air gap for compatibility with undercounter reverse osmosis (RO) or other KOHLER water filtration systems.

    Features

    • Works with KOHLER filtration systems or as a cold water tap
    • Integrated air gap offers reverse osmosis (RO) compatibility
    • KOHLER ceramic disc valves exceed industry longevity standards by over two times, ensuring durable performance for life
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • Faucet spout rotates 360° and offers clearance for filling glasses and pitchers
    • Right-side lever handle
    • Coordinates with other products in the Components collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Single-hole installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28291
    • Product familyFaucets
    • Product groupComponents™
    • TypeObject (single object)
    • Date of publishing2024-03-15
    • Edition number1
    • Height (inches)9.56
    • Width (inches)2.13
    • Depth (inches)5.29
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States