Publish your products
Billet™ Wall-mount pot filler
Kohler

Billet™ Wall-mount pot filler

The KOHLER® Billet kitchen faucet collection is a marvel to behold. Paying homage to a casting heritage and legacy within Kohler, this collection reflects the raw beauty of industrialization. Uniquely designed and manufactured to stand out, we bring you the Billet kitchen wall-mount pot filler collection.

  • Articulating spout with 360° rotation offers superior clearance for filling pots on cooktops and ranges
  • Single cross handle with main cross handle shutoff
  • 3.2 gpm (12.1 lpm) flow rate at 60 psi (4.14 bar)
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • Coordinates with other products in the Billet™ collection

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28678-3
  • Product familyKitchen Faucet
  • Product groupBillet™
  • TypeObject (single object)
  • Date of publishing2025-08-28
  • Edition number1
  • Height (inches)10.99
  • Width (inches)2.64
  • Depth (inches)11.16
Related
  • Material mainMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States