Publish your products
PureWash® E930 Elongated bidet toilet seat with remote control
PureWash® E930 Elongated bidet toilet seat with remote control
PureWash® E930 Elongated bidet toilet seat with remote control
PureWash® E930 Elongated bidet toilet seat with remote control
PureWash® E930 Elongated bidet toilet seat with remote control
PureWash® E930 Elongated bidet toilet seat with remote control
PureWash® E930 Elongated bidet toilet seat with remote control
PureWash® E930 Elongated bidet toilet seat with remote control
PureWash® E930 Elongated bidet toilet seat with remote control
    Kohler

    PureWash® E930 Elongated bidet toilet seat with remote control

    The PureWash E930 bidet toilet seat brings you the freshness of personal cleansing in a slim, low-profile design made to fit most elongated toilets. This heated seat comes with an easy-to-use handheld remote control that allows you to adjust and set all your personal preferences, from water temperature and pressure to seat temperature and air-drying. A built-in nightlight provides illumination of the bowl, and the self-cleaning stainless steel wand uses UV light for automatic cleaning. Plus, you can personalize and control your product through the Kohler Konnect® App feature.

    Features

    • Continuously heated water for consistent comfort
    • Front and rear wash modes provide warm water for cleansing
    • Adjustable water temperature and water pressure
    • Choose oscillating or pulsating spray
    • Sleek, handheld remote control with two programmable user presets
    • Self-cleaning function uses UV light to automatically clean the wand surfaces
    • Motion-activated, hands-free opening/closing of cover
    • Bowl is automatically misted prior to use for more effective rinsing while flushing
    • Boost spray automatically adjusts rear spray mode to highest pressure
    • Child mode with soft, gentle wash provides a safe experience
    • Heated seat with adjustable temperature settings
    • Warm-air drying system with adjustable temperature settings
    • Automatic deodorization function for odor control
    • LED lighting illuminates the bowl to serve as a nightlight
    • Energy-save function
    • Ergonomically designed for comfortable seating
    • Quiet-Close™ elongated lid and seat prevents slamming
    • Quick-Release™ functionality allows seat to be removed easily from toilet for convenient cleaning
    • Grip-Tight bumpers hold seat firmly in place
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging
    • Fits most elongated toilets

    Technology

    • KOHLER Konnect® app allows preferences and presets for your features to be set with ease
    • Voice control allows hands-free activation to turn the bidet spray, warm air dryer, and UV cleaning features on or off.

    Material

    • Plastic construction

    Installation

    • *KOHLER Konnect® app pairs with Amazon Alexa and Google Home
    • Requires connection to toilet water supply line
    • Requires dedicated electrical GFCI circuit (120 V, 15 A, 60 Hz)

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28821
    • Product familyToilet Seats
    • Product groupPureWash®
    • TypeObject (single object)
    • Date of publishing2024-02-12
    • Edition number1
    • Height (inches)3.57
    • Width (inches)15.06
    • Depth (inches)20.45
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • ETIM CodeEC011196
    • ETIM NameToilet seat
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States