Publish your products
Charlemont™ 48" bathroom vanity cabinet with sink and quartz top
Charlemont™ 48" bathroom vanity cabinet with sink and quartz top
Charlemont™ 48" bathroom vanity cabinet with sink and quartz top
Charlemont™ 48" bathroom vanity cabinet with sink and quartz top
Charlemont™ 48" bathroom vanity cabinet with sink and quartz top
Charlemont™ 48" bathroom vanity cabinet with sink and quartz top
    Kohler

    Charlemont™ 48" bathroom vanity cabinet with sink and quartz top

    Inspired by midcentury modern design, the Charlemont vanity collection is adorned with elegant lines, subtle textures, and minimalist simplicity, bridging the gap between commonplace and niche. Raised-center door and drawer panels add visual interest, along with sharply squared hardware pulls featuring subtle details. This 48" vanity set includes cabinet, quartz countertop with matching backsplash, sink, and hardware.

    Features

    • Set includes cabinet, precut quartz vanity top, backsplash, sink, cabinet hardware
    • Four full-extension 17" (432 mm) drawers with soft-close side-mount slides
    • Three-way adjustable slow-close door hinges for easy cabinet access
    • 20" (508 mm) cabinet interior provides ample storage space
    • Finish-matched cabinet interior offers generous clearance for plumbing
    • Vanity top has 8" (203 mm) widespread faucet holes; requires deck-mount faucet (sold separately)
    • Vibrant® Brushed Nickel hardware included on White vanities, Vibrant Brushed Moderne Brass hardware on Ferrous Grey and Tidal Blue vanities, and Matte Black hardware on Light Oak vanities

    Material

    • Pure White quartz vanity top and backsplash add beauty and long-lasting durability
    • Vitreous china sink
    • Solid wood and moisture-resistant MDF

    Installation

    • Separate vanity top makes for simplified installation
    • Easy installation – no special tools required

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection. For more information go to www.P65Warnings.ca.gov/wood

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29262-BD1
    • Product familyFurniture
    • Product groupCharlemont™
    • TypeObject (single object)
    • Date of publishing2024-01-09
    • Edition number1
    • Height (inches)39.68
    • Width (inches)49.02
    • Depth (inches)22.44
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework

    Region availability

    North America
    Canada
    Mexico
    United States