Publish your products
Jolt® Single-handle kitchen sink faucet
Jolt® Single-handle kitchen sink faucet
Jolt® Single-handle kitchen sink faucet
Jolt® Single-handle kitchen sink faucet
Jolt® Single-handle kitchen sink faucet
    Kohler

    Jolt® Single-handle kitchen sink faucet

    Jolt kitchen sink faucets offer transitional styling that's at home in almost any decorating scheme. The single-control handle easily adjusts volume and temperature. Washerless ceramic disc valving resists wear and debris for precise water control. Even installation is easy with the flexible supply hoses.

    Features

    • 8-1/2" (216 mm) swing spout reach
    • Single lever handle makes adjusting water temperature easy.
    • Aerated flow delivers a smooth, steady stream of water
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance

    Material

    • Premium metal construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Single- or three-hole installation (escutcheon included)
    • Flexible supply lines simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-30613
    • Product familyFaucets
    • Product groupJolt®
    • TypeObject (single object)
    • Date of publishing2023-05-18
    • Edition number1
    • Height (inches)6.51
    • Width (inches)10.5
    • Depth (inches)8.52
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States