Publish your products
Essential 20" x 32" arch framed mirror
Kohler

Essential 20" x 32" arch framed mirror

Reflecting Kohler signature quality and attention to detail, the KOHLER® Essential mirror collection is the perfect way to complete your space. Drawing on simplicity and versatility, the collection is available in a variety of soft silhouettes and dynamic finishes. Add a touch of sophistication and character to any part of the home with a KOHLER® Essential mirror.

Features

  • Clean and timeless design allows for use in any interior space
  • Frame maintains a durable, long-lasting finish
  • Finishes coordinate with KOHLER® faucet and lighting products

Material

  • Premium metal and mirrored glass construction
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Mounting kit ensures quick and easy installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-30638
  • Product familyFurniture
  • Product groupEssential
  • TypeObject (single object)
  • Date of publishing2024-01-04
  • Edition number1
  • Height (inches)32
  • Width (inches)20
  • Depth (inches)1.38
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Mirrors
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_25_71_53
  • Uniclass 2015 DescriptionMirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
Canada
Mexico
United States