Publish your products
Echelon® 70" H pivot shower door with 5/16"-thick glass
Kohler

Echelon® 70" H pivot shower door with 5/16"-thick glass

The Echelon pivot shower door creates an open, airy look with its minimalist frameless design and ultra-low threshold. Designed for easy personalization, Echelon doors are available in a full range of KOHLER finishes and height and glass options, so you can choose the ideal door for your space. This adjustable-width door allows for simpler installation. The 5/16"-thick Crystal Clear glass offers a luxurious, heavier feel.

Features

  • Frameless design emphasizes glass and creates a sleek, minimalist look
  • Ultra-low threshold creates easy entry and exit to the showering space
  • SealNetik™ full-length magnetic seal keeps door firmly closed, providing excellent water containment
  • Back-to-back 11-5/8" (295 mm) vertical handles
  • Tempered glass ensures enhanced safety and durability
  • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
  • Coordinates with other products in the Echelon collection

Material

  • Frameless, heavy 5/16" (8 mm) thick Crystal Clear tempered glass
  • Anodized aluminum prevents rust and corrosion

Installation

  • Fits opening widths 32" – 36" (813 – 914 mm)
  • 4" (102 mm) width adjustment
  • 3/8" (10·mm) out-of-plumb adjustability on each side simplifies installation
  • Door can be installed to open to the left or right to suit your bathroom layout
  • Requires mounting to double studs or wood backing
  • Not for use in hospitality
  • For residential use only

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-30976-8L
  • Product familyShower Doors
  • Product groupEchelon®
  • TypeObject (single object)
  • Date of publishing2024-03-05
  • Edition number1
  • Height (inches)70.05
  • Width (inches)35.99
  • Depth (inches)4.09
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States