Publish your products
Tone™ 15" pendant
Tone™ 15" pendant
    Kohler

    Tone™ 15" pendant

    With domed, clear-glass shades, mixed-metal trumpet bases, and intersecting rod supports, the Tone lighting collection delivers a fresh take on midcentury modern style. Blending minimalism, warmth, and thoughtful functionality, Tone lighting fixtures are versatile enough for any space in your home. These contemporary pieces were created to complement the KOHLER® Tone faucet collection for a cohesive home design.

    Features

    • Domed glass shades extend from intersecting rods and flared metal bases in contemporary designs fit for any room
    • Coordinates with faucets in the Tone collection
    • Requires bulb with medium (E26) base; type G bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Installation

    • Installation hardware included.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31771-PE01
    • Product familyLighting Fixture
    • Product groupTone™
    • TypeObject (single object)
    • Date of publishing2024-01-10
    • Edition number1
    • Height (inches)28.68
    • Width (inches)14.73
    • Depth (inches)14.73
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States