Publish your products
Glam 15" flush-mount
Glam 15" flush-mount
Glam 15" flush-mount
Glam 15" flush-mount
    Kohler

    Glam 15" flush-mount

    Complementing the glamour and high style of Hollywood, the Glam collection marries creamy ceramic with warm burnished metal to create the two-light sconce and four-light flush-mount ceiling fixture. This lighting series features ceramic shades that are hand-glazed and expertly fired for an ambient glow, designed to sit slightly ajar from the wall or ceiling for a soft backlit effect. The nature-inspired flush-mount fixture is a diminutive piece, with a round metal canopy supporting the four-petal shade, lightly defined by simple etched detail.

    Features

    • Artisan-crafted organic ceramic shades create a soft ambient glow in Hollywood-inspired fixtures
    • Requires four bulbs with candelabra (E12) base; G16.5 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Ceramic and premium metal construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32511-FM04
    • Product familyLighting Fixture
    • Product groupGlam
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    • Height (inches)5.24
    • Width (inches)14.2
    • Depth (inches)14.2
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States