Publish your products
Midcentury Two-light sconce
Midcentury Two-light sconce
    Kohler

    Midcentury Two-light sconce

    Curated exclusively for ANN SACKS® by Kohler, this lighting series is named after the sophisticated ANN SACKS vignette it illuminates. The Midcentury collection features a two-light sconce and three-light flush-mount ceiling fixture with alabaster shades and rounded metal accents. The two-light sconce’s double conical shades are hand-carved from alabaster and cinched at the waist with a thick metal band. A simple round backplate with two small arm supports extend the fixture out from the wall, creating a unique display of warm, ambient light.

    Features

    • Rich alabaster with metal details in choice of two finishes; perfect accent for any room
    • Requires two LED bulbs with candelabra (E12) base; T8 LED bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and alabaster construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32526-SC02
    • Product familyLighting Fixture
    • Product groupMidcentury
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    • Height (inches)18.86
    • Width (inches)4.72
    • Depth (inches)5.14
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States