Publish your products
Bardon™ Wall-hung rear-spud touchless urinal, 0.5 gpf
Kohler

Bardon™ Wall-hung rear-spud touchless urinal, 0.5 gpf

The streamlined design of the Bardon touchless urinal offers the clean look of a rear spud urinal with the easy valve access of a top spud. The 0.5-gallon flush and touchless flush valve deliver dependable water-saving performance and enhanced hygiene for any bathroom application. Elevate your experience with KOHLER®.

Features

  • Washout urinal
  • 1/2" (12.7 mm) rear spud
  • 0.5 gpf (1.9 lpf)
  • Delivers dependable water-saving performance and added hygiene
  • Patented back wall geometry and extended rim limit splash-back for a cleaner user experience
  • Battery-operated touchless electronic flush valve powered by four AA alkaline batteries (included)
  • Includes tank cover and tank cover locks
  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Material

  • Vitreous china

Installation

  • Wall-hung

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-32590
  • Product familyUrinals
  • Product groupBardon™
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
  • Height (inches)30.7
  • Width (inches)18.6
  • Depth (inches)14.24
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • ETIM CodeEC010235
  • ETIM NameUrinal
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 41 13.16
  • CSI MasterFormat 2014 TitleResidential Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

North America
Canada
Mexico
United States