Publish your products
K-33530-ASB Beauxline™ 24" bathroom vanity set
Kohler

K-33530-ASB Beauxline™ 24" bathroom vanity set

Rococo ornamentation meets clean, modern design in the uniquely patterned Beauxline vanity collection. Featuring geometric door- and drawer-front fretwork insets on cleanly molded frames, these Chippendale-style works of art come ready to install, no matter your experience level. Customize your bathroom’s main attraction with your choice of cabinet color; cabinet, countertop, sink, and brushed nickel hardware are all included with the vanity set. Additional hardware finishes are available (sold separately).

Features 
  • Set includes cabinet, precut quartz vanity top, sink, legs, and hardware in standard finish.
  • One full-extension 12¾" (325 mm) drawer with soft-close side-mount slides.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • 18" (457 mm) cabinet interior provides ample storage space.
  • Finish-matched cabinet interior offers generous clearance for plumbing.
  • Quartz vanity top adds beauty and long-lasting durability.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33534 upgraded hardware finishes, K-25814 quartz backsplash, and K-25819 quartz side splash (sold separately).
Material
  • Solid wood and moisture-resistant MDF.
  • Painted exterior.
Installation
  • Easy installation – no special tools required.
  • Separate vanity top makes for simplified installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33530-ASB
  • Product familyFurniture
  • Product groupBeauxline™
  • TypeObject (single object)
  • Date of publishing2021-09-23
  • Edition number1
  • Height (inches)36.14
  • Width (inches)24.28
  • Depth (inches)18.12
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States