Publish your products
K-3652-RA Barrington™ Two-piece elongated 1.0 gpf toilet with Pressure Lite® flushing technology and right-hand trip lever
Kohler

K-3652-RA Barrington™ Two-piece elongated 1.0 gpf toilet with Pressure Lite® flushing technology and right-hand trip lever

Barrington Pressure Lite 1.0 gpf toilets are perfect for those customers aggressively seeking the benefits of water conservation. This new toilet qualifies for water rebate programs and contributes to LEED credits. An optimized 1.0-gallon flush setting reduces water consumption by more than 37% over 1.6-gallon toilets.


Features

  • Vitreous china.
  • Elongated bowl.
  • Equipped with Sloan FLUSHMATE®– Sloan® Valve Company.
  • Polished chrome trip lever.
  • Rear outlet.
  • 12" (305 mm) x 10" (254 mm) water area.
  • 4" (102 mm) rough-in.
  • Less seat and supply.
  • 1.0 gpf (3.8 lpf).
  • 31-1/2" (800 mm) x 21-1/4" (540 mm) x 29-1/4" (743 mm).


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-3652-RA
  • Product familyToilets
  • Product groupBarrington™
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)29.25
  • Width (inches)21.25
  • Depth (inches)31.5
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilets
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States