Publish your products
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
    Kohler

    Hadron™ 30" bathroom vanity cabinet with sink and quartz top

    In typical Shaker style, the Hadron bathroom vanity set is a classic. Its modest, clean design doesn’t overpower your bathroom — it blends into it — lending itself to many decorating styles. The Hadron vanity set includes cabinet, quartz countertop, sink, and Vibrant® Brushed Nickel hardware. Pair with any KOHLER® widespread bathroom sink faucet for your own unique touch.

    Features

    • Set includes cabinet, precut quartz vanity top, sink, cabinet hardware
    • Convenient tilt-down drawer for storing smaller, frequently-used items
    • Three-way adjustable slow-close door hinges for easy cabinet access
    • 18-9/16" (471 mm) cabinet interior provides ample storage space
    • 8" (203 mm) widespread faucet holes
    • Faucet sold separately
    • Some assembly required

    Material

    • Quartz vanity top adds beauty and long-lasting durability
    • Vitreous china sink
    • Solid and composite wood

    Installation

    • Sink preinstalled on vanity top to simplify installation

    Notice to California Customers

    • WARNING: Cancer – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-39604-ASB
    • Product familyFurniture
    • Product groupHadron™
    • TypeObject (single object)
    • Date of publishing2024-01-05
    • Edition number1
    • Height (inches)35.79
    • Width (inches)30.75
    • Depth (inches)21.23
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework

    Region availability

    North America
    Canada
    Mexico
    United States