Publish your products
K-4648 Stonewood® round-front toilet seat
K-4648 Stonewood® round-front toilet seat
    Kohler

    K-4648 Stonewood® round-front toilet seat

    This Stonewood toilet seat offers a versatile design that complements many bathroom styles. Compatible with most round-front one- or two-piece toilets, the compression-molded wood seat provides a substantial look and feel.

    FEATURES

    • Color-matched plastic hinges.
    • Compression-molded wood provides a look and feel that cannot be achieved with other seat materials.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Molded wood.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-4648
    • Product familyAccessories
    • Product groupStonewood®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)1.06
    • Width (inches)14.18
    • Depth (inches)16.62
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States