Publish your products
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass
    Kohler

    Echelon® Sliding shower door, 71-3/4" H x 55-3/4 - 59-3/4" W, with 5/16" thick Crystal Clear glass

    Bringing new technology and sleek style to the contemporary bath, Echelon shower doors feature a unique design, including a bottom roller system for a smooth, quiet difference you can feel. The unconstrained head clearance means no ducking down for taller people when entering the showering space, and with the innovative SealNetik™ full-length magnetic seal, you can be assured your door closes securely to provide you with superior water containment. Vertical back-to-back ladder handles complement Echelon's modern minimalist look. Welcome to an open, inviting showering space.

    Features

    • 71-3/4" (1822 mm) high, with no minimum head clearance restriction
    • Frameless design emphasizes glass and creates a sleek, minimalist look
    • Innovative L- bracket secures the fixed panel in place and gives it a sturdy feel while also being unobtrusive to the showering space
    • SealNetik™ full-length magnetic seal keeps door firmly closed, providing excellent water containment
    • Smooth, easy-to-clean wall jambs
    • Back-to-back 11-1/2" (292 mm) vertical handles
    • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
    • For additional color finishes, please see K-R707621-8L

    Material

    • Frameless, heavy 5/16" (8 mm) thick Crystal Clear tempered glass
    • Anodized aluminum prevents rust and corrosion

    Installation

    • Fits opening widths 55-3/4" – 59-3/4" (1416 – 1518 mm)
    • Requires 1-3/4" (44.5 mm) minimum threshold depth
    • Requires minimum of 5-1/2” (140 mm) flat wall on fixed-panel side to mount L-bracket
    • 3/8" (10·mm) out-of-plumb adjustability on each side simplifies installation
    • Door can be installed to open to the left or right to suit your bathroom layout


    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-707621-8L
    • Product familyShower Doors
    • Product groupEchelon®
    • TypeObject (single object)
    • Date of publishing2025-01-23
    • Edition number1
    • Height (inches)71.73
    • Width (inches)55.75
    • Depth (inches)6.5
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • ETIM CodeEG017210
    • ETIM NameBathroom and washroom accessories/fittings
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States