Publish your products
K-9136 Clearflo Square design tile-in shower drain
Kohler

K-9136 Clearflo Square design tile-in shower drain

Complete your custom shower installation with the superior quality and reliability of this KOHLER drain. Designed for tile-in applications, it is available in a myriad of finishes to complement any style.

FEATURES

  • Removable square shaped grid plate.
  • Reversible collar to accommodate a variety of tile thicknesses.
  • 2" and 3" PVC connection.

Material

  • Brass and PVC construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Through-the-floor tile-in installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-9136
  • Product familyPlumbing
  • Product groupClearFlo™
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)4.12
  • Width (inches)4.56
  • Depth (inches)4.56
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains

Region availability

North America
Canada
Mexico
United States