Publish your products
K-99663-24 Poplin® Marabou® Medicine cabinet surround, 24" wide
Kohler

K-99663-24 Poplin® Marabou® Medicine cabinet surround, 24" wide

Add the beauty of a wood frame to your Verdera® medicine cabinet. This decorative wood frame complements the traditional American furniture style of Poplin and Marabou vanities in the KOHLER® Tailored vanity collection. Choose from an array of wood finishes to match your vanity.

FEATURES

  • Designed to fit K-99006-NA and K-99007-NA Verdera medicine cabinets (sold separately).
  • Coordinates with Poplin and Marabou vanities.
  • Catalyzed conversion varnish provides a durable moisture-resistant finish.
  • Mounts directly to wall for easy installation.

Material

  • Solid wood and veneers.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99663-24
  • Product familyFurniture
  • Product groupPoplin® Marabou®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)35.5
  • Width (inches)29.5
  • Depth (inches)0.94
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass Number23-25 53 11 13 11
  • OmniClass TitleMedicine Cabinets

Region availability

North America
Canada
Mexico
United States