Publish your products
Setra® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology with soap/lotion dispenser
Setra® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology with soap/lotion dispenser
    Kohler

    Setra® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology with soap/lotion dispenser

    "Turn my faucet on. Pour two cups." The Setra™ smart faucet with voice-activated technology dispenses measured amounts of water at your spoken command. Just say the words to turn the water on, fill containers to a preset level or dispense a specific quantity. In addition to voice control, this touchless faucet has a motion sensor that turns water on and off with a wave of your hand. The faucet works with the KOHLER Konnect™ app so you can monitor water usage and be notified of unusual flow.

    Features

    • Voice control allows hands-free activation to turn the faucet on or off, pour specific amounts and fill preset measurements.*
    • KOHLER Konnect® pairs with Amazon Alexa, Google Home and Apple Home Kit.**
    • Innovative sensor monitors water usage and displays that information on the KOHLER Konnect® app
    • Notification can be sent to your mobile device when unusual flow of water is detected.***
    • 2.4 GHz password-protected Wi-Fi connection is required
    • Touchless on/off with a wave of your hand or an object such as a pan
    • Response® technology uses a state-of-the-art motion sensor for reliable touchless activation
    • AC-powered operation—no batteries to replace (requires nonswitched undercounter outlet)
    • Two-function pull-down sprayhead allows you to switch from aerated stream to Sweep® spray
    • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
    • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
    • High-arch spout offers vertical clearance for tall cookware and pitchers
    • Single lever handle makes adjusting water temperature easy.
    • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • Box includes: Assembled faucet, supply lines, valve box, escutcheon plate, top-fill soap/lotion dispenser, AC adapter
    • DockNetik® secure docking system locks sprayhead into place when not in use

    Material

    • Premium metal construction for durability and reliability
    • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use

    Installation

    • Installs with 1-, 2-, 3-, or 4- hole sink (escutcheon plate included)
    • Flexible supply lines and quick-connect fittings simplify installation
    • Longer shank works with countertops up to 2½" inches thick and is easy to install.
    • *When dispensing measured amounts, minimum of 8 oz. is required; accuracy may vary depending on water pressure and flow rate
    • **Siri can be used across your Apple devices and is limited to on/off control
    • ***Notification through the KOHLER Konnect® app can advise you when water flow is detected beyond the flow sensor greater than 0.5 gpm for 3 seconds. (Not to be relied upon for water leak detection.)

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R22899-SD
    • Product familyKitchen Faucet
    • Product groupSetra®
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)15.91
    • Width (inches)10.39
    • Depth (inches)8.62
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States