Publish your products
Ealing® All-In-One 33" top-/undermount double-bowl kitchen sink
Ealing® All-In-One 33" top-/undermount double-bowl kitchen sink
Ealing® All-In-One 33" top-/undermount double-bowl kitchen sink
    Kohler

    Ealing® All-In-One 33" top-/undermount double-bowl kitchen sink

    The KOHLER® Ealing® All-In-One double-equal kitchen sink features an elegant, wave-like curve that complements any kitchen decor. This 33" top-/undermount double-bowl kitchen sink is made of Neoroc®, a matte-finish composite material designed for extreme durability and unmatched beauty. Richly colored to complement any countertop, Neoroc helps minimize scratches, stains, and fading and is highly heat- and impact-resistant. This All-In-One package also includes an Ealing single-handle two-function semi-professional faucet in Vibrant Stainless.

    • 36" (914 mm) minimum base cabinet width
    • Double-equal bowls
    • 9" (229 mm) depth provides generous workspace
    • Single faucet hole
    • Right rear drain placement increases workspace in the sink and storage space underneath
    • Rounded 3/8" (10 mm) corners are easy to clean
    • Matte finish offers rich, dimensional color
    • Semi-professional kitchen faucet with finish-matched easy-clean hose cover
    • Two-function sprayhead with touch-control allows you to switch from aerated stream to Sweep® spray
    • High-arch spout offers vertical clearance for tall cookware and pitchers
    • Box includes: Sink, assembled Vibrant® Stainless semi-professional faucet, two sink drains with strainers, cutout template, installation hardware

    Material

    • KOHLER Neoroc® composite is durable and built to withstand day-to-day cleaning tasks
    • Solid color throughout the sink
    • Heat-resistant up to 750°F
    • Scratch-, stain-, chip-, and thermal-shock-resistant

    Installation

    • Top-mount or undermount
    • Flexible supply lines and quick-connect fittings simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R39825-1PC
    • Product familyKitchen Sink
    • Product groupEaling®
    • TypeObject (single object)
    • Date of publishing2026-01-01
    • Edition number1
    • Height (inches)11.71
    • Width (inches)22
    • Depth (inches)33
    Related
    • Material mainComposite
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States