Publish your products
K-T10302-4M Finial® Valve trim with lever handles for stacked thermostatic valve trim, requires valve
Kohler

K-T10302-4M Finial® Valve trim with lever handles for stacked thermostatic valve trim, requires valve

The classic detailing of Finial Traditional faucets imparts an elegant look to your bathroom. This uniquely designed valve trim features two lever handles oriented vertically for precise control. Match it with other Finial Traditional accessories for a unified bathroom motif. Pair this trim with a MasterShower® stacked thermostatic valve for precise water temperature.


FEATURES

  • Includes faceplate with handles.
  • Top handle controls volume.
  • Bottom handle controls temperature setting.
  • Supplied with ADA compliant metal lever handles.

Material

  • Complements the Finial® faucet and accessory collections.
  • Premium matrial constuction with metal handles ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim set requires valve to complete installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T10302-4M
  • Product familyAccessories
  • Product groupFinial® Traditional
  • TypeObject (single object)
  • Date of publishing2019-08-30
  • Edition number1
  • Height (inches)8.5
  • Width (inches)6.75
  • Depth (inches)4
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States