Publish your products
K-TS10277-4A Forté® Traditional Traditional Rite-Temp(R) valve trim
Kohler

K-TS10277-4A Forté® Traditional Traditional Rite-Temp(R) valve trim

Forté faucets complement classic or contemporary spaces with their versatile design and effortless installation. This Forté bath/shower valve trim includes a faceplate with traditional lever handle. Pair this trim with a Rite-Temp pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.

FEATURES

  • THIS NEW K-TS10277-4A TRIM REPLACES THE EXISTING K-T10277-4A TRIM. THE NEW TRIM IS IDENTICAL AND INCLUDES TRIM ADAPTER KITS FOR BOTH RITE-TEMP K-304/K-2971 HIFLOW AND THE NEW K-8304 SERIES VALVE.
  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3 degrees Fahrenheit during water pressure fluctuations.
  • Provides temperature regulation and automatic anti-scald protection.
  • Single handle controls both on/off activation and temperature setting.
  • Includes faceplate with ADA-compliant metal traditional lever handle.
  • Coordinates with Forté faucets and accessories.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim set requires valve to complete installation (sold separately).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-TS10277-4A
  • Product familyMixing Valve
  • Product groupForte®
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)6.38
  • Width (inches)6.38
  • Depth (inches)5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_80
  • Uniclass 2015 DescriptionShower thermostatic valves
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States