Publish your products
K-1895-C Contemporary design soap/lotion dispenser
Kohler

K-1895-C Contemporary design soap/lotion dispenser

Keep your favorite liquid soap, dishwashing liquid, or hand lotion nearby in a convenient dispenser with a contemporary design. This sturdy dispenser offers a way to customize your sink to meet your design vision while helping to keep your countertop tidy. Available in a range of finishes to complement your kitchen decor.

Features

  • Holds up to 16 ounces of soap or lotion; refillable from top.
  • Solid-brass construction.
  • May be installed in predrilled sink holes, or surfaces up to 2 inches thick.
  • Clamshell packed.
  • Coordinates with contemporary-style faucets.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 3-7/16", Height 3-1/16",

Technical specification
  • Unique ref.kohler-K-1895-C
  • Product familyKitchen Accessories
  • Product groupSoap Dispensers
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Dispensers
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers

Region availability

North America
Canada
Mexico
United States