Publish your products
K-2007 Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier arm bathroom sink with single faucet hole
K-2007 Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier arm bathroom sink with single faucet hole
    Kohler

    K-2007 Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier arm bathroom sink with single faucet hole

    Here's a wall-mount lavatory that can stand up to high-volume usage. Vitreous china construction offers years of durable performance. The ultra-thick enamel with high-gloss finish resists staining, scratching, and chipping to maintain its lustrous sheen and allow for easy cleaning. This Kingston lavatory features a single-hole faucet drilling and a concealed arm carrier, and also includes a wall hanger. 


    Features

    • Made from premium materials that withstand high-volume usage
    • Constructed of vitreous china
    • 21-1/4"L x 18-1/8"W
    • Wall-mount installation
    • Faucet not included
    • Includes wall hanger
    • Drilled for concealed arm carrier

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 21-1/4", Height 12-1/4", Width 18-1/8"

    Technical specification
    • Unique ref.kohler-K-2007
    • Product familySinks
    • Product groupKingston™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States