Publish your products
K-99515 Damask® 30" wall-hung bathroom vanity cabinet with 2 doors
Kohler

K-99515 Damask® 30" wall-hung bathroom vanity cabinet with 2 doors

reathtaking design meets unrivaled craftsmanship in the KOHLER® Tailored vanity collection. No detail was overlooked in the meticulous crafting of this collection, from the premium hardwoods to the specially designed hardware and vanity tops, all available in an array of finishes to create your own look. This Damask wall-hung vanity cabinet reflects the rich details found in colonial American architecture. Complete your bathroom vanity with a coordinating top, hardware, and accessories from the collection.

FEATURES

  • Catalyzed conversion varnish provides a durable moisture-resistant finish.
  • Two doors.
  • Frameless construction with full-overlay doors.
  • Three-way adjustable slow-close door hinges with 110-degree opening capability for easy cabinet access.
  • Wall-hung design offers a clean, streamlined look.
  • Coordinates with the K-99686 Damask knob and K-99689 Damask handle (sold separately).
  • Combines with Ceramic/Impressions®, Solid/Expressions™, and Iron/Impressions™ vanity tops (sold separately) for a complete vanity.
  • Customize your storage with optional in-door accessories and medicine cabinet surrounds and side kits (sold separately).

Material

  • Solid wood and veneers.
  • Wood is a living material, and its beauty is enhanced by natural variations in grain, color, and pattern. No two pieces of wood are exactly the same, and the color will change with age, temperature, and exposure to light.
  • The nature of wood grain can cause variations in stain depth. Our expert craftspeople hand-apply the stain to blend these variations.

Notice to California Customers

  • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection.

Get in contact with Kohler

Specification
  • Product Dimensions

    Height 19", Width 30" Depth 21-7/8"

Technical specification
  • Unique ref.kohler-K-99515
  • Product familyVanities
  • Product groupDamask®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Compound Units
  • ETIM CodeEC001877
  • ETIM NameSink cupboard
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass Number23-31 25 13
  • OmniClass TitleBathroom Cabinets

Region availability

North America
Canada
Mexico
United States