Publish your products
K-103B87-SANA Oblo® Tall Touchless faucet with Kinesis™ sensor technology and temperature mixer, AC-powered
Kohler

K-103B87-SANA Oblo® Tall Touchless faucet with Kinesis™ sensor technology and temperature mixer, AC-powered

Distinguished by a bold shape and elongated lines, the Oblo Tall faucet brings elegant residential design to commercial bathrooms. Kinesis™ technology features a concealed sensor inside the spout for highly accurate, consistent activation and a sleek look. Valving is located below the deck, creating a smaller footprint with a clean, design-forward aesthetic.

FEATURES

  • Kinesis™ technology with concealed sensor allows for a clean aesthetic and provides extraordinarily accurate and reliable actuation in varying installation environments.
  • Below-counter valving reduces the faucet footprint.
  • Design-forward aesthetic for commercial bathroom spaces.
  • 0.5 gpm (1.9 lpm) maximum flow rate.
  • Requires K-13480 single or K-13481 multiple AC adapter unit.
  • On-demand usage with 30-second max. continual run cycle to prevent vandalism and save water.
  • Vandal-resistant aerator.
  • 18" (457 mm) stainless steel braided flexible supply hose for easy installation.
  • 5-3/16" (132 mm) spout reach.
  • Includes grid drain (K-7129-A).
  • Includes concealed mechanical mixer.
  • Safe Drinking Water Act (low-lead) compliant.

Material

  • Brass spout.
  • Cast brass valve.

Technology

  • Kinesis™ sensor technology offers on-demand detection for maximum water savings.

Installation

  • Single-hole mounting.
  • Includes spout assembly, grid drain, control box assembly, supply hose, mixer and standard mounting hardware.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-103B87-SANA
  • Product familyFaucets
  • Product groupOblo® Tall
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)13.87
  • Width (inches)2.31
  • Depth (inches)5.18
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit