Publish your products
Archer® 60" x 32" alcove bath with integral apron, right drain
Kohler

Archer® 60" x 32" alcove bath with integral apron, right drain

Taking its design cues from traditional Craftsman furniture, the Archer line of baths reveals beveled edges and curved bases for a clean, sophisticated style. This bath offers a low step-over height while allowing for deep, comfortable soaking. A lumbar arch gently support the natural curves of your body.

Features

  • Comfort Depth® design offers a 19" (483 mm) step-over height
  • Integral apron
  • Integral lumbar support and armrests offer extra comfort while bathing
  • Textured bottom surface
  • Coordinates with other products in the Archer collection

Material

  • Acrylic

Installation

  • Alcove
  • Integral flange
  • Right drain

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-1123-ZV
  • Product familyBathtubs
  • Product groupArcher®
  • TypeObject (single object)
  • Date of publishing2023-09-09
  • Edition number1
  • Height (inches)20.25
  • Width (inches)32.01
  • Depth (inches)60
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit