Publish your products
K-1130 Underscore® Rectangle 60" x 32" drop-in bath
K-1130 Underscore® Rectangle 60" x 32" drop-in bath
    Kohler

    K-1130 Underscore® Rectangle 60" x 32" drop-in bath

    Streamlined for simplicity, the Underscore bath exudes refined style with contemporary flair. A slotted overflow drain allows for a luxuriously deep bath as you relax against the comfortable sloped backrest.

    Features

    • Molded lumbar support offers extra comfort while bathing.
    • Slotted overflow allows for deep soaking.

    Material

    • Acrylic

    Installation

    • Drop-in or under-mount.

    Additional Hydrotherapy Options

    • Soaking Bath - 1130-0
    • Soaking Bath + Bask heated surface - 1130-W1
    • BubbleMassage air bath - 1168-G
    • BubbleMassage air bath + chromatherapy - 1168-GCR
    • VibrAcoustic + BubbleMassage air bath - 1168-GVB
    • VibrAcoustic + BubbleMassage air bath + Bask heated surface + chromatherapy - 1168-GVBCW
    • Whirlpool + heater - 1168-H2
    • VibrAcoustic - 1168-VB
    • VibrAcoustic + chromatherapy - 1168-VBC
    • VibrAcoustic + chromatherapy + Bask heated surface - 1168-VBCW
    • VibrAcoustic + Bask heated surface - 1168-VBW
    • Whirlpool + BubbleMassage air bath - 1168-XH2G

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1130
    • Product familyBathtubs
    • Product groupUnderscore® Rectangle
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)21
    • Width (inches)32
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit