Publish your products
K-11370 Forté® 18" towel bar
Kohler

K-11370 Forté® 18" towel bar

The sleek appeal of Forté Sculpted accessories combines fluid design lines with practical solutions. This towel bar features an elegantly curved rod with generous space for towels, blending easily into contemporary bathroom decors.

FEATURES

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Forté faucets with sculpted lever handles.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-11370
  • Product familyTowel Bars
  • Product groupForté®
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)2.5
  • Width (inches)20.5
  • Depth (inches)3.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit