Publish your products
6036 60" x 36" alcove bath, left drain
6036 60" x 36" alcove bath, left drain
    Kohler

    6036 60" x 36" alcove bath, left drain

    Update your bathing experience with long-lasting style. The dramatic oval-shaped basin of this 5' bath complements a wide range of bathroom decors. The integrated flange helps protect walls from water damage and makes alcove installation easier.

    Features

    • Oval basin creates a spacious bathing experience
    • Integral lumbar support and armrests offer extra comfort while bathing
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation

    Material

    • Acrylic

    Installation

    • Left drain
    • Alcove

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1142-L
    • Product familyBathtubs
    • Product group6036
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)19.31
    • Width (inches)36
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit